Grove Gear GRL8210527.18 - GRL-HM821-10-H1-140-18
Part #:GRL8210527.18
Catalog #:GRL-HM821-10-H1-140-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | BE: | 0.38 in |
| C: | 6.38 in | AE1: | 0.61 |
| AE2: | 0.4 | F: | 2.88 |
| B: | 5.8 | BD: | 6.5 |
| L: | 4.82 in | AD: | 4.99 |
| V: | 1.94 in | G: | 1.44 |
| LM: | 7.07 | U: | 0.625 in |
| AJ: | 5.88 | BF: | 0.41 |
| D: | 2.28 | I: | 3.61 in |
| T: | 1.125 | J: | 5 in |
| Center Distance (in): | 2.06 in | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HM821 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 898 | Center Distance (in): | 2.06 |
| Output RPM: | 175 | Series Code: | GRL |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.464 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.38 in |
| Input Diameter (in): | 0.625 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Motor Frame Size: | 140C |
| Assembly: | HM-H1 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 805 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,065 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 31.00 LB |

