Grove Gear GRL8210556.23 - GRL-HMQ821-40-H1-140-23
Part #:GRL8210556.23
Catalog #:GRL-HMQ821-40-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.46 in | AE1: | 0.61 |
| T: | 1.438 | AK: | 4.5 |
| C: | 6.38 in | AG: | 6 |
| G: | 1.44 | RQ: | 4.06 in |
| BD: | 6.5 | AD: | 4.99 |
| Center Distance (in): | 2.06 in | J: | 5 in |
| D: | 2.28 | BE: | 0.38 in |
| I: | 3.61 in | F: | 2.88 |
| AJ: | 5.88 | AE2: | 0.4 |
| B: | 5.8 | BF: | 0.41 |
| V: | 1.94 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Series Code: | GRL | Input HP @ 1750 RPM: | 0.916 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 43 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Model Code: | HMQ821 | Center Distance (in): | 2.06 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 971 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,315 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310130964 | Weight: | 30.00 LB |

