Grove Gear GRL8210558.23 - GRL-HMQ821-60-H1-140-23
Part #:GRL8210558.23
Catalog #:GRL-HMQ821-60-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | D: | 2.28 |
| V: | 1.94 in | B: | 5.8 |
| C: | 6.38 in | BF: | 0.41 |
| RQ: | 4.06 in | BE: | 0.38 in |
| F: | 2.88 | I: | 3.61 in |
| AE1: | 0.61 | LQ: | 4.46 in |
| T: | 1.438 | J: | 5 in |
| AK: | 4.5 | AD: | 4.99 |
| AE2: | 0.4 | G: | 1.44 |
| Center Distance (in): | 2.06 in | AG: | 6 |
| AJ: | 5.88 |
Technical Specifications
| Output RPM: | 29 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Series Code: | GRL |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 2.06 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | HMQ821 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| Weight: | 30.00 LB |

