Grove Gear GRL8260037.00 - GRL-BM826-5-L-56
Part #:GRL8260037.00
Catalog #:GRL-BM826-5-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.94 | O: | 2.73 in |
| LM: | 8.32 | A: | 4.84 |
| BD: | 6.5 | F: | 3.38 |
| L: | 6.07 in | J: | 6.38 in |
| Center Distance (in): | 2.63 in | G: | 1.69 |
| T: | 1.125 | TAP Depth: | 0.69 in |
| K: | 3.19 in | BF: | 0.41 |
| C: | 8 in | I: | 4.34 in |
| U: | 0.75 in | B: | 7.12 |
| N: | 5.63 | H-Tap size: | 3/8-16 UNC in |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Series Code: | GRL | Assembly: | BM-L |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 5:1 |
| Output Shaft Direction: | Left | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 1.75 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1420 |
| Input HP @ 1750 RPM: | 6.693 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1130 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 57.00 LB |

