Grove Gear GRL8260120.00 - GRL-BM826-100-L-180
Part #:GRL8260120.00
Catalog #:GRL-BM826-100-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 0.75 in |
| Center Distance (in): | 2.63 in | T: | 1.125 |
| B: | 7.12 | TAP Depth: | 0.69 in |
| AJ: | 7.25 | O: | 2.73 in |
| BE1: | 0.5 in | F: | 3.38 |
| J: | 6.38 in | D: | 2.94 |
| BD: | 9 | I: | 4.34 in |
| H-Tap size: | 3/8-16 UNC in | G: | 1.69 |
| C: | 8 in | K: | 3.19 in |
| N: | 5.63 | A: | 4.84 |
| L1: | 9.32 in | L: | 6.07 in |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 180 | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.63 |
| Thrust Rating - output shaft: | 2091 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Ratio: | 100:1 | Output Shaft Direction: | Left |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | GRL | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.386 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 1.75 | Assembly: | BM-L |
| Output RPM: | 17 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 851 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 57.00 LB |

