Grove Gear GRL8260127.00 - GRL-BM826-30-R-180
Part #:GRL8260127.00
Catalog #:GRL-BM826-30-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 6.07 in |
| F: | 3.38 | D: | 2.94 |
| G: | 1.69 | N: | 5.63 |
| Center Distance (in): | 2.63 in | C: | 8 in |
| A: | 4.84 | U: | 0.75 in |
| BF: | 0.53 | B: | 7.12 |
| AK: | 8.5 | I: | 4.34 in |
| H-Tap size: | 3/8-16 UNC in | BD: | 9 |
| O: | 2.73 in | L1: | 9.32 in |
| BE1: | 0.5 in | J: | 6.38 in |
| TAP Depth: | 0.69 in | T: | 1.125 |
| K: | 3.19 in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Series Code: | GRL |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Center Distance (in): | 2.63 |
| Output Shaft Direction: | Right | Output RPM: | 58 |
| Input HP @ 1750 RPM: | 2.145 | Assembly: | BM-R |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1883 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310131916 | Weight: | 57.00 LB |

