Grove Gear GRL8260132.00 - GRL-BM826-100-R-180
Part #:GRL8260132.00
Catalog #:GRL-BM826-100-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 UNC in | B: | 7.12 |
| G: | 1.69 | F: | 3.38 |
| AJ: | 7.25 | D: | 2.94 |
| K: | 3.19 in | A: | 4.84 |
| L1: | 9.32 in | J: | 6.38 in |
| BE1: | 0.5 in | Center Distance (in): | 2.63 in |
| I: | 4.34 in | C: | 8 in |
| O: | 2.73 in | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| N: | 5.63 | L: | 6.07 in |
| T: | 1.125 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 1.75 | Thrust Rating - output shaft: | 2091 |
| Assembly: | BM-R | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Series Code: | GRL | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | Right |
| Center Distance (in): | 2.63 | Output RPM: | 17 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio: | 100:1 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 57.00 LB |

