Grove Gear GRL8260139.00 - GRL-BM826-30-D-180
Part #:GRL8260139.00
Catalog #:GRL-BM826-30-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | A: | 4.84 |
| Center Distance (in): | 2.63 in | I: | 4.34 in |
| K: | 3.19 in | L1: | 9.32 in |
| BF: | 0.53 | TAP Depth: | 0.69 in |
| T: | 1.125 | H-Tap size: | 3/8-16 UNC in |
| L: | 6.07 in | O: | 2.73 in |
| B: | 7.12 | BD: | 9 |
| F: | 3.38 | J: | 6.38 in |
| U: | 0.75 in | G: | 1.69 |
| N: | 5.63 | O*: | 2.52 in |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | C: | 8 in |
Technical Specifications
| Output Shaft Assembly Code: | D | Series Code: | GRL |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 58 | Assembly: | BM-D |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 180 |
| Output Diameter (in): | 1.125 in | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.145 | Center Distance (in): | 2.63 |
| Output Key: | 1/4 X 1.75 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1883 in/lbs |
General Specifications
| Weight: | 57.00 LB |

