Grove Gear GRL8260141.00 - GRL-BM826-50-D-180
Part #:GRL8260141.00
Catalog #:GRL-BM826-50-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | L1: | 9.32 in |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8-16 UNC in |
| J: | 6.38 in | L: | 6.07 in |
| O*: | 2.52 in | A: | 4.84 |
| K: | 3.19 in | I: | 4.34 in |
| Center Distance (in): | 2.63 in | U: | 0.75 in |
| BD: | 9 | BE1: | 0.5 in |
| B: | 7.12 | D: | 2.94 |
| N: | 5.63 | O: | 2.73 in |
| G: | 1.69 | C: | 8 in |
| BF: | 0.53 | F: | 3.38 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.42 | Assembly: | BM-D |
| Series: | GRL Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | Double | Center Distance (in): | 2.63 |
| Series Code: | GRL | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Right Angle |
| Output Key: | 1/4 X 1.75 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | D |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Ratio: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1843 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 57.00 LB |

