Grove Gear GRL8260143.00 - GRL-BM826-80-D-180
Part #:GRL8260143.00
Catalog #:GRL-BM826-80-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | A: | 4.84 |
| Center Distance (in): | 2.63 in | BE1: | 0.5 in |
| L1: | 9.32 in | T: | 1.125 |
| B: | 7.12 | BD: | 9 |
| O: | 2.73 in | AK: | 8.5 |
| F: | 3.38 | N: | 5.63 |
| D: | 2.94 | I: | 4.34 in |
| J: | 6.38 in | C: | 8 in |
| G: | 1.69 | L: | 6.07 in |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8-16 UNC in |
| K: | 3.19 in | O*: | 2.52 in |
| U: | 0.75 in | BF: | 0.53 |
Technical Specifications
| Assembly: | BM-D | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | D | Ratio Range: | 80:1 |
| Motor Frame Size: | 180 | Series Code: | GRL |
| Input Keyway: | 3/16 X 1.63 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Double | Output RPM: | 21 |
| Input Diameter (in): | 0.75 in | Ratio: | 80:1 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 1092 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 57.00 LB |

