Grove Gear GRL8260144.00 - GRL-BM826-100-D-180
Part #:GRL8260144.00
Catalog #:GRL-BM826-100-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 1.69 |
| D: | 2.94 | BF: | 0.53 |
| L1: | 9.32 in | H-Tap size: | 3/8-16 UNC in |
| AK: | 8.5 | BD: | 9 |
| J: | 6.38 in | N: | 5.63 |
| A: | 4.84 | C: | 8 in |
| L: | 6.07 in | O*: | 2.52 in |
| U: | 0.75 in | Center Distance (in): | 2.63 in |
| F: | 3.38 | TAP Depth: | 0.69 in |
| B: | 7.12 | AJ: | 7.25 |
| I: | 4.34 in | T: | 1.125 |
| K: | 3.19 in | O: | 2.73 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | Double |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.386 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Service Factor: | 1 |
| Series Code: | GRL | Gear Type: | Worm |
| Output Key: | 1/4 X 1.75 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Assembly: | BM-D | Ratio: | 100:1 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.63 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 851 in/lbs |
General Specifications
| Weight: | 57.00 LB |

