Grove Gear GRL8260170.00 - GRL-BMQ826-7.5-D-56
Part #:GRL8260170.00
Catalog #:GRL-BMQ826-7.5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| O: | 2.73 in | G: | 1.69 |
| J: | 6.38 in | N: | 5.63 |
| C: | 8 in | T: | 1.125 |
| LQ: | 5.19 in | RQ: | 4.82 in |
| O*: | 2.52 in | B: | 7.12 |
| BF: | 0.41 | F: | 3.38 |
| TAP Depth: | 0.69 in | A: | 4.84 |
| I: | 4.34 in | D: | 2.94 |
| BD: | 6.5 | Center Distance (in): | 2.63 in |
| BE: | 0.38 in | H-Tap size: | 3/8-16 UNC in |
| K: | 3.19 in |
Technical Specifications
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Output Shaft Direction: | Double | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.956 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1609 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | BMQ-D |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Series: | GRL Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Output Key: | 1/4 X 1.75 | Series Code: | GRL |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Motor Frame Size: | 56 | Output Torque Rating (in-lb): | 1235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 56.00 LB |

