Grove Gear GRL8260192.00 - GRL-BMQ826-100-L-140
Part #:GRL8260192.00
Catalog #:GRL-BMQ826-100-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | A: | 4.84 |
| TAP Depth: | 0.69 in | T: | 1.125 |
| B: | 7.12 | O: | 2.73 in |
| K: | 3.19 in | BD: | 6.5 |
| AK: | 4.5 | J: | 6.38 in |
| RQ: | 4.82 in | BE: | 0.38 in |
| Center Distance (in): | 2.63 in | AJ: | 5.88 |
| G: | 1.69 | N: | 5.63 |
| H-Tap size: | 3/8-16 UNC in | F: | 3.38 |
| D: | 2.94 | I: | 4.34 in |
| C: | 8 in | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | Left | Series: | GRL Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Series Code: | GRL | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Output Diameter (in): | 1.125 in |
| Output RPM: | 17 | Output Shaft Assembly Code: | L |
| Assembly: | BMQ-L | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 1.75 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 851 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 56.00 LB |

