Grove Gear GRL8260204.00 - GRL-BMQ826-100-R-140
Part #:GRL8260204.00
Catalog #:GRL-BMQ826-100-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | A: | 4.84 |
| F: | 3.38 | K: | 3.19 in |
| D: | 2.94 | N: | 5.63 |
| LQ: | 5.19 in | BE: | 0.38 in |
| AK: | 4.5 | C: | 8 in |
| I: | 4.34 in | RQ: | 4.82 in |
| J: | 6.38 in | H-Tap size: | 3/8-16 UNC in |
| T: | 1.125 | B: | 7.12 |
| O: | 2.73 in | BF: | 0.41 |
| BD: | 6.5 | G: | 1.69 |
| Center Distance (in): | 2.63 in | TAP Depth: | 0.69 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Assembly: | BMQ-R | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | R |
| Output RPM: | 17 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Ratio: | 100:1 |
| Output Shaft Direction: | Right | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 2.63 | Ratio Range: | 100:1 to 250:1 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.386 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Series Code: | GRL | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

