Grove Gear GRL8260224.00 - GRL-BMQ826-40-L-180
Part #:GRL8260224.00
Catalog #:GRL-BMQ826-40-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | Center Distance (in): | 2.63 in |
| BD: | 9 | G: | 1.69 |
| I: | 4.34 in | T: | 1.125 |
| BE1: | 0.5 in | F: | 3.38 |
| A: | 4.84 | B: | 7.12 |
| N: | 5.63 | AK: | 8.5 |
| AJ: | 7.25 | K: | 3.19 in |
| D: | 2.94 | O: | 2.73 in |
| LQ1: | 5.62 in | BF: | 0.53 |
| RQ: | 5.13 in | J: | 6.38 in |
| C: | 8 in | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.695 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 1.75 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Center Distance (in): | 2.63 | Output RPM: | 43 |
| Ratio: | 40:1 | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Series: | GRL Series - Ironman Worm Gear Reducers |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Series Code: | GRL |
| Assembly: | BMQ-L | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Output Torque Rating (in-lb): | 1854 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 56.00 LB |

