Grove Gear GRL8260227.00 - GRL-BMQ826-80-L-180
Part #:GRL8260227.00
Catalog #:GRL-BMQ826-80-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BF: | 0.53 |
| J: | 6.38 in | G: | 1.69 |
| C: | 8 in | T: | 1.125 |
| AJ: | 7.25 | F: | 3.38 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
| AK: | 8.5 | D: | 2.94 |
| O: | 2.73 in | TAP Depth: | 0.69 in |
| BD: | 9 | N: | 5.63 |
| A: | 4.84 | RQ: | 5.13 in |
| K: | 3.19 in | B: | 7.12 |
| Center Distance (in): | 2.63 in | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | Left | Series: | GRL Series - Ironman Worm Gear Reducers |
| Series Code: | GRL | Assembly: | BMQ-L |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output RPM: | 21 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 0.577 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Center Distance (in): | 2.63 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1092 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

