Grove Gear GRL8260236.00 - GRL-BMQ826-40-R-180
Part #:GRL8260236.00
Catalog #:GRL-BMQ826-40-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 2.63 in |
| D: | 2.94 | O: | 2.73 in |
| K: | 3.19 in | AJ: | 7.25 |
| B: | 7.12 | H-Tap size: | 3/8-16 UNC in |
| F: | 3.38 | N: | 5.63 |
| T: | 1.125 | J: | 6.38 in |
| BF: | 0.53 | RQ: | 5.13 in |
| AK: | 8.5 | C: | 8 in |
| LQ1: | 5.62 in | BE1: | 0.5 in |
| G: | 1.69 | A: | 4.84 |
| I: | 4.34 in | TAP Depth: | 0.69 in |
Technical Specifications
| Service Factor: | 1 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 43 |
| Input RPM: | 1,750 | Series Code: | GRL |
| Output Key: | 1/4 X 1.75 | Assembly: | BMQ-R |
| Motor Frame Size: | 180 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | R | Product Type: | Right Angle |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | Right | Center Distance (in): | 2.63 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.695 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1854 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 56.00 LB |

