Grove Gear GRL8260238.00 - GRL-BMQ826-60-R-180
Part #:GRL8260238.00
Catalog #:GRL-BMQ826-60-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | O: | 2.73 in |
| BE1: | 0.5 in | A: | 4.84 |
| BD: | 9 | I: | 4.34 in |
| K: | 3.19 in | D: | 2.94 |
| C: | 8 in | TAP Depth: | 0.69 in |
| T: | 1.125 | Center Distance (in): | 2.63 in |
| AK: | 8.5 | G: | 1.69 |
| H-Tap size: | 3/8-16 UNC in | LQ1: | 5.62 in |
| RQ: | 5.13 in | F: | 3.38 |
| N: | 5.63 | B: | 7.12 |
| J: | 6.38 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.216 | Output RPM: | 29 |
| Output Key: | 1/4 X 1.75 | Input Bore (C Face): | 1.125 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Right |
| Product Type: | Right Angle | Center Distance (in): | 2.63 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | GRL | Motor Frame Size: | 180 |
| Assembly: | BMQ-R | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1805 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 56.00 LB |

