Grove Gear GRL8260247.00 - GRL-BMQ826-30-D-180
Part #:GRL8260247.00
Catalog #:GRL-BMQ826-30-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 7.12 |
| LQ1: | 5.62 in | I: | 4.34 in |
| G: | 1.69 | J: | 6.38 in |
| BD: | 9 | C: | 8 in |
| O*: | 2.52 in | T: | 1.125 |
| Center Distance (in): | 2.63 in | D: | 2.94 |
| RQ: | 5.13 in | TAP Depth: | 0.69 in |
| N: | 5.63 | AJ: | 7.25 |
| F: | 3.38 | H-Tap size: | 3/8-16 UNC in |
| AK: | 8.5 | K: | 3.19 in |
| BE1: | 0.5 in | O: | 2.73 in |
| A: | 4.84 |
Technical Specifications
| Output Shaft Assembly Code: | D | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | GRL |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 1.75 |
| Motor Frame Size: | 180 | Assembly: | BMQ-D |
| Shaft Seal Material: | Viton | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 2.145 | Output Shaft Direction: | Double |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output RPM: | 58 | Center Distance (in): | 2.63 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Ratio: | 30:1 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output Torque Rating (in-lb): | 1883 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 56.00 LB |

