Grove Gear GRL8260248.00 - GRL-BMQ826-40-D-180
Part #:GRL8260248.00
Catalog #:GRL-BMQ826-40-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | G: | 1.69 |
| F: | 3.38 | BE1: | 0.5 in |
| T: | 1.125 | I: | 4.34 in |
| AK: | 8.5 | N: | 5.63 |
| AJ: | 7.25 | TAP Depth: | 0.69 in |
| D: | 2.94 | H-Tap size: | 3/8-16 UNC in |
| O*: | 2.52 in | RQ: | 5.13 in |
| BD: | 9 | A: | 4.84 |
| C: | 8 in | O: | 2.73 in |
| Center Distance (in): | 2.63 in | B: | 7.12 |
| K: | 3.19 in | BF: | 0.53 |
| J: | 6.38 in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Series Code: | GRL |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.63 |
| Output RPM: | 43 | Output Shaft Direction: | Double |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Assembly: | BMQ-D | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.695 | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1854 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

