Grove Gear GRL8260252.00 - GRL-BMQ826-100-D-180
Part #:GRL8260252.00
Catalog #:GRL-BMQ826-100-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| C: | 8 in | T: | 1.125 |
| O: | 2.73 in | O*: | 2.52 in |
| I: | 4.34 in | TAP Depth: | 0.69 in |
| LQ1: | 5.62 in | BF: | 0.53 |
| BE1: | 0.5 in | G: | 1.69 |
| J: | 6.38 in | N: | 5.63 |
| H-Tap size: | 3/8-16 UNC in | K: | 3.19 in |
| B: | 7.12 | AK: | 8.5 |
| Center Distance (in): | 2.63 in | RQ: | 5.13 in |
| A: | 4.84 | D: | 2.94 |
| F: | 3.38 |
Technical Specifications
| Output Shaft Direction: | Double | Ratio: | 100:1 |
| Product Type: | Right Angle | Assembly: | BMQ-D |
| Input HP @ 1750 RPM: | 0.386 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 2.63 | Output RPM: | 17 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 1.75 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.125 in | Series Code: | GRL |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 56.00 LB |

