Grove Gear GRL8260257.00 - GRL-BM826-20-L-210
Part #:GRL8260257.00
Catalog #:GRL-BM826-20-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | L: | 6.07 in |
| BE1: | 0.5 in | T: | 1.125 |
| K: | 3.19 in | J: | 6.38 in |
| N: | 5.63 | H-Tap size: | 3/8-16 UNC in |
| BD: | 9 | A: | 4.84 |
| AK: | 8.5 | U: | 0.75 in |
| B: | 7.12 | AJ: | 7.25 |
| G: | 1.69 | L1: | 9.32 in |
| C: | 8 in | Center Distance (in): | 2.63 in |
| F: | 3.38 | BF: | 0.53 |
| I: | 4.34 in | O: | 2.73 in |
| D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | L | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.63 |
| Ratio Range: | 20:1 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Assembly: | BM-L |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Series Code: | GRL |
| Output Shaft Direction: | Left | Input Keyway: | 3/16 X 1.63 in |
| Ratio: | 20:1 | Output RPM: | 87 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 1.75 |
| Input HP @ 1750 RPM: | 2.965 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 57.00 LB |

