Grove Gear GRL8320042.00 - GRL-BM832-15-D-56
Part #:GRL8320042.00
Catalog #:GRL-BM832-15-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | BE: | 0.38 in |
| U: | 0.875 in | H-Tap size: | 7/16 - 14 UNC in |
| A: | 5.75 | LM: | 9.01 |
| K: | 3.75 in | B: | 8.5 |
| AK: | 4.5 | TAP Depth: | 0.88 in |
| J: | 7.5 in | BF: | 0.41 |
| O*: | 3.42 in | L: | 6.76 in |
| BD: | 6.5 | I: | 5.02 in |
| G: | 2 | D: | 3.5 |
| F: | 4 | N: | 7.06 |
| Center Distance (in): | 3.25 in | O: | 3.66 in |
| T: | 1.375 | AJ: | 5.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Product Type: | Worm Speed Reducer |
| Series: | GRL Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | BM832 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.375 in |
| Output Shaft Direction: | Double | Thrust Rating - output shaft: | 2490 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Output RPM: | 116 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Ratio Range: | 15:1 | Output Key: | 5/16 X 2.63 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 6.127 |
| Reducer: | Worm - Right Angle | Assembly: | BM-D |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Series Code: | GRL |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| Weight: | 85.00 LB |

