Grove Gear GRL8320065.00 - GRL-BM832-10-D-140
Part #:GRL8320065.00
Catalog #:GRL-BM832-10-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | TAP Depth: | 0.88 in |
| AJ: | 5.88 | B: | 8.5 |
| K: | 3.75 in | BD: | 6.5 |
| G: | 2 | D: | 3.5 |
| N: | 7.06 | BF: | 0.41 |
| U: | 0.875 in | LM: | 9.01 |
| T: | 1.375 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| O: | 3.66 in | O*: | 3.42 in |
| A: | 5.75 | C: | 9.38 in |
| H-Tap size: | 7/16 - 14 UNC in | J: | 7.5 in |
| L: | 6.76 in | I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output Key: | 5/16 X 2.63 | Series Code: | GRL |
| Output Diameter (in): | 1.375 in | Thrust Rating - output shaft: | 2026 |
| Assembly: | BM-D | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Model Code: | BM832 |
| Output Shaft Direction: | Double | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.63 in |
| Output RPM: | 175 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 8.092 |
| Output Torque Rating (in-lb): | 2700 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 76.00 LB |

