Grove Gear GRL8320066.00 - GRL-BM832-15-D-140
Part #:GRL8320066.00
Catalog #:GRL-BM832-15-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.88 in | J: | 7.5 in |
| B: | 8.5 | N: | 7.06 |
| AJ: | 5.88 | O: | 3.66 in |
| BE: | 0.38 in | U: | 0.875 in |
| T: | 1.375 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | F: | 4 |
| A: | 5.75 | G: | 2 |
| BF: | 0.41 | BD: | 6.5 |
| H-Tap size: | 7/16 - 14 UNC in | K: | 3.75 in |
| I: | 5.02 in | D: | 3.5 |
| O*: | 3.42 in | AK: | 4.5 |
| L: | 6.76 in | C: | 9.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2490 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 6.127 | Input Diameter (in): | 0.875 in |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Reducer: | Worm - Right Angle | Output Key: | 5/16 X 2.63 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | GRL |
| Ratio Range: | 15:1 | Model Code: | BM832 |
| Gear Type: | Worm | Output Diameter (in): | 1.375 in |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | D |
| Assembly: | BM-D | Center Distance (in): | 3.25 |
| Output RPM: | 116 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| Weight: | 76.00 LB |

