Grove Gear GRL8320068.00 - GRL-BM832-25-D-140
Part #:GRL8320068.00
Catalog #:GRL-BM832-25-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H-Tap size: | 7/16-14 UNC in |
| AJ: | 5.88 | A: | 5.75 |
| U: | 0.875 in | O: | 3.66 in |
| N: | 7.06 | Center Distance (in): | 3.25 in |
| G: | 2 | LM: | 9.01 |
| L: | 6.76 in | F: | 4 |
| TAP Depth: | 0.88 in | BD: | 6.5 |
| AK: | 4.5 | T: | 1.375 |
| BF: | 0.41 | D: | 3.5 |
| C: | 9.38 in | J: | 7.5 in |
| K: | 3.75 in | O*: | 3.42 in |
| B: | 8.5 | I: | 5.02 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.373 |
| Output Shaft Direction: | Double | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Diameter (in): | 1.375 in | Ratio Range: | 25:1 |
| Gear Type: | Worm | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Assembly: | BM-D | Output Shaft Assembly Code: | D |
| Output Key: | 5/16 X 2.63 | Input Keyway: | 3/16 X 1.63 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | GRL | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs |
General Specifications
| Weight: | 76.00 LB |

