Grove Gear GRL8320110.00 - GRL-BM832-7.5-L-56
Part #:GRL8320110.00
Catalog #:GRL-BM832-7.5-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | C: | 9.38 in |
| BE: | 0.38 in | B: | 8.5 |
| T: | 1.375 | K: | 3.75 in |
| I: | 5.02 in | D: | 3.5 |
| H-Tap size: | 7/16-14 UNC in | U: | 0.875 in |
| BD: | 6.5 | O: | 3.66 in |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 9.01 | AK: | 4.5 |
| L: | 6.76 in | N: | 7.06 |
| TAP Depth: | 0.88 in | Center Distance (in): | 3.25 in |
| A: | 5.75 | F: | 4 |
| J: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.63 in | Input RPM: | 1,750 |
| Assembly: | BM-L | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 8.863 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.375 in | Center Distance (in): | 3.25 |
| Output Shaft Direction: | Left | Thrust Rating - output shaft: | 1869 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Gear Type: | Worm | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output RPM: | 233 | Output Key: | 5/16 X 2.63 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Series Code: | GRL |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| Weight: | 85.00 LB |

