Grove Gear GRL8320175.00 - GRL-BMQ832-50-L-180
Part #:GRL8320175.00
Catalog #:GRL-BMQ832-50-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H-Tap size: | 7/16-14 UNC in |
| B: | 8.5 | O: | 3.66 in |
| J: | 7.5 in | D: | 3.5 |
| BE1: | 0.5 in | K: | 3.75 in |
| T: | 1.375 | I: | 5.02 in |
| G: | 2 | F: | 4 |
| A: | 5.75 | BF: | 0.53 |
| BD: | 9 | TAP Depth: | 0.88 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| C: | 9.38 in | RQ: | 5.81 in |
| LQ1: | 6.34 in | N: | 7.06 |
Technical Specifications
| Assembly: | BMQ-L | Series Code: | GRL |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | Left | Output Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180 | Output Key: | 5/16 X 2.63 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 2.462 | Input Keyway (C Face): | 1/4 x 1/8 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 3315 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310130001 | Weight: | 75.00 LB |

