Grove Gear GRL8320204.00 - GRL-BM832-100-D-140
Part #:GRL8320204.00
Catalog #:GRL-BM832-100-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | O: | 3.66 in |
| H-Tap size: | 7/16-14 UNC in | C: | 9.38 in |
| BD: | 6.5 | O*: | 3.42 in |
| AJ: | 5.88 | K: | 3.75 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| G: | 2 | TAP Depth: | 0.88 in |
| T: | 1.375 | AK: | 4.5 |
| J: | 7.5 in | N: | 7.06 |
| B: | 8.5 | U: | 0.875 in |
| A: | 5.75 | BE: | 0.38 in |
| L: | 6.76 in | D: | 3.5 |
| I: | 5.02 in | F: | 4 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.691 | Service Factor: | 1 |
| Series Code: | GRL | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Output RPM: | 17 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.375 in |
| Output Shaft Direction: | Double | Output Key: | 5/16 X 2.63 |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Assembly: | BM-D | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 76.00 LB |

