Grove Gear GRL8320207.00 - GRL-BM832-80-L-180
Part #:GRL8320207.00
Catalog #:GRL-BM832-80-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | BE1: | 0.5 in |
| A: | 5.75 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | O: | 3.66 in |
| BF: | 0.53 | I: | 5.02 in |
| D: | 3.5 | F: | 4 |
| AJ: | 7.25 | K: | 3.75 in |
| G: | 2 | H-Tap size: | 7/16-14 UNC in |
| L: | 6.76 in | C: | 9.38 in |
| J: | 7.5 in | TAP Depth: | 0.88 in |
| T: | 1.375 | AK: | 8.5 |
| B: | 8.5 | N: | 7.06 |
| BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Left | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.375 in |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Key: | 5/16 X 2.63 |
| Input Keyway: | 3/16 X 1.63 in | Series Code: | GRL |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Output RPM: | 21 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | BM-L |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 76.00 LB |

