Grove Gear GRL8320211.00 - GRL-BM832-80-R-180
Part #:GRL8320211.00
Catalog #:GRL-BM832-80-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | B: | 8.5 |
| BE1: | 0.5 in | G: | 2 |
| TAP Depth: | 0.88 in | I: | 5.02 in |
| J: | 7.5 in | L1: | 10.01 in |
| K: | 3.75 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| O: | 3.66 in | T: | 1.375 |
| L: | 6.76 in | U: | 0.875 in |
| C: | 9.38 in | F: | 4 |
| A: | 5.75 | AK: | 8.5 |
| D: | 3.5 | N: | 7.06 |
| H-Tap size: | 7/16-14 UNC in |
Technical Specifications
| Series Code: | GRL | Output Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Output RPM: | 21 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180 |
| Assembly: | BM-R | Service Factor: | 1 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Output Key: | 5/16 X 2.63 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.03 | Output Torque Rating (in-lb): | 2000 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 76.00 LB |

