Grove Gear GRL8320216.00 - GRL-BM832-100-D-180
Part #:GRL8320216.00
Catalog #:GRL-BM832-100-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.375 | BF: | 0.53 |
| B: | 8.5 | N: | 7.06 |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| F: | 4 | C: | 9.38 in |
| L: | 6.76 in | I: | 5.02 in |
| A: | 5.75 | J: | 7.5 in |
| TAP Depth: | 0.88 in | G: | 2 |
| AK: | 8.5 | BD: | 9 |
| O*: | 3.42 in | BE1: | 0.5 in |
| O: | 3.66 in | H-Tap size: | 7/16-14 UNC in |
| AJ: | 7.25 | U: | 0.875 in |
| K: | 3.75 in | D: | 3.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Series Code: | GRL | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Direction: | Double |
| Assembly: | BM-D | Output RPM: | 17 |
| Output Diameter (in): | 1.375 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180 |
| Input RPM: | 1,750 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 5/16 X 2.63 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 76.00 LB |

