Grove Gear GRL8320224.00 - GRL-BM832-40-L-210
Part #:GRL8320224.00
Catalog #:GRL-BM832-40-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | J: | 7.5 in |
| H-Tap size: | 7/16-14 UNC in | B: | 8.5 |
| D: | 3.5 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| U: | 0.875 in | I: | 5.02 in |
| AJ: | 7.25 | A: | 5.75 |
| G: | 2 | TAP Depth: | 0.88 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
| O: | 3.66 in | K: | 3.75 in |
| T: | 1.375 | L: | 6.76 in |
| F: | 4 | AK: | 8.5 |
| C: | 9.38 in |
Technical Specifications
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.375 in |
| Series Code: | GRL | Output RPM: | 43 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Assembly: | BM-L | Output Shaft Assembly Code: | L |
| Center Distance (in): | 3.25 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.926 | Input Keyway: | 3/16 X 1.63 in |
| Shaft Seal Material: | Viton | Output Key: | 5/16 X 2.63 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Left |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3303 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 76.00 LB |

