Grove Gear GRL8320227.00 - GRL-BM832-80-L-210
Part #:GRL8320227.00
Catalog #:GRL-BM832-80-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 7/16-14 UNC in | T: | 1.375 |
| N: | 7.06 | D: | 3.5 |
| TAP Depth: | 0.88 in | O: | 3.66 in |
| I: | 5.02 in | F: | 4 |
| B: | 8.5 | J: | 7.5 in |
| A: | 5.75 | BE1: | 0.5 in |
| AK: | 8.5 | K: | 3.75 in |
| G: | 2 | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| U: | 0.875 in | AJ: | 7.25 |
| L: | 6.76 in | C: | 9.38 in |
| BD: | 9 |
Technical Specifications
| Assembly: | BM-L | Input Keyway: | 3/16 X 1.63 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output RPM: | 21 | Output Shaft Assembly Code: | L |
| Ratio: | 80:1 | Output Key: | 5/16 X 2.63 |
| Series Code: | GRL | Input HP @ 1750 RPM: | 1.03 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Center Distance (in): | 3.25 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.375 in | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2000 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 76.00 LB |

