Grove Gear GRL8320265.00 - GRL-BMQ832-5-L-140
Part #:GRL8320265.00
Catalog #:GRL-BMQ832-5-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | I: | 5.02 in |
| LQ: | 6.14 in | TAP Depth: | 0.88 in |
| BF: | 0.41 | K: | 3.75 in |
| C: | 9.38 in | H-Tap size: | 7/16-14 UNC in |
| N: | 7.06 | Center Distance (in): | 3.25 in |
| O: | 3.66 in | T: | 1.375 |
| BD: | 6.5 | J: | 7.5 in |
| G: | 2 | B: | 8.5 |
| RQ: | 5.51 in | A: | 5.75 |
| D: | 3.5 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.92 |
| Input Bore (C Face): | 0.875 | Assembly: | BMQ-L |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 1605 |
| Gear Type: | Worm | Series Code: | GRL |
| Series: | GRL Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Center Distance (in): | 3.25 |
| Ratio: | 5:1 | Output Diameter (in): | 1.375 in |
| No. of Gear Reductions: | Single | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Ratio Range: | 5:1 |
| Output Key: | 5/16 X 2.63 | Output RPM: | 350 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

