Grove Gear GRL8320266.00 - GRL-BMQ832-7.5-L-140
Part #:GRL8320266.00
Catalog #:GRL-BMQ832-7.5-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | A: | 5.75 |
| H-Tap size: | 7/16-14 UNC in | N: | 7.06 |
| F: | 4 | RQ: | 5.51 in |
| BE: | 0.38 in | G: | 2 |
| I: | 5.02 in | B: | 8.5 |
| BF: | 0.41 | D: | 3.5 |
| J: | 7.5 in | AK: | 4.5 |
| C: | 9.38 in | AJ: | 5.88 |
| T: | 1.375 | BD: | 6.5 |
| Center Distance (in): | 3.25 in | O: | 3.66 in |
| LQ: | 6.14 in | TAP Depth: | 0.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1869 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Output Key: | 5/16 X 2.63 | Output Diameter (in): | 1.375 in |
| Service Factor: | 1 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Assembly: | BMQ-L |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 8.863 | Output RPM: | 233 |
| Center Distance (in): | 3.25 | Ratio: | 7.5:1 |
| Series Code: | GRL | Output Shaft Direction: | Left |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2232 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

