Grove Gear GRL8320270.00 - GRL-BMQ832-7.5-R-140
Part #:GRL8320270.00
Catalog #:GRL-BMQ832-7.5-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | C: | 9.38 in |
| F: | 4 | AK: | 4.5 |
| RQ: | 5.51 in | K: | 3.75 in |
| J: | 7.5 in | H-Tap size: | 7/16-14 UNC in |
| N: | 7.06 | AJ: | 5.88 |
| BD: | 6.5 | BE: | 0.38 in |
| LQ: | 6.14 in | Center Distance (in): | 3.25 in |
| O: | 3.66 in | D: | 3.5 |
| BF: | 0.41 | T: | 1.375 |
| TAP Depth: | 0.88 in | G: | 2 |
| A: | 5.75 | B: | 8.5 |
Technical Specifications
| Series Code: | GRL | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BMQ-R |
| Thrust Rating - output shaft: | 1869 | Output Diameter (in): | 1.375 in |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.863 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Output Key: | 5/16 X 2.63 | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | GRL Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140 | Output Torque Rating (in-lb): | 2232 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

