Grove Gear GRL8320273.00 - GRL-BMQ832-5-D-140
Part #:GRL8320273.00
Catalog #:GRL-BMQ832-5-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.375 |
| BD: | 6.5 | K: | 3.75 in |
| O*: | 3.42 in | LQ: | 6.14 in |
| Center Distance (in): | 3.25 in | A: | 5.75 |
| O: | 3.66 in | RQ: | 5.51 in |
| G: | 2 | F: | 4 |
| N: | 7.06 | I: | 5.02 in |
| D: | 3.5 | B: | 8.5 |
| C: | 9.38 in | BF: | 0.41 |
| TAP Depth: | 0.88 in | BE: | 0.38 in |
| H-Tap size: | 7/16-14 UNC in | AK: | 4.5 |
| J: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | Double | Input RPM: | 1,750 |
| Output Key: | 5/16 X 2.63 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1.375 in |
| Thrust Rating - output shaft: | 1605 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 11.92 |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Series Code: | GRL | Output Shaft Assembly Code: | D |
| Assembly: | BMQ-D | Center Distance (in): | 3.25 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 5:1 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | GRL Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

