Grove Gear GRL8320274.00 - GRL-BMQ832-7.5-D-140
Part #:GRL8320274.00
Catalog #:GRL-BMQ832-7.5-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.75 in | O*: | 3.42 in |
| AJ: | 5.88 | H-Tap size: | 7/16-14 UNC in |
| TAP Depth: | 0.88 in | T: | 1.375 |
| G: | 2 | N: | 7.06 |
| LQ: | 6.14 in | Center Distance (in): | 3.25 in |
| J: | 7.5 in | D: | 3.5 |
| RQ: | 5.51 in | BF: | 0.41 |
| C: | 9.38 in | AK: | 4.5 |
| BD: | 6.5 | I: | 5.02 in |
| A: | 5.75 | F: | 4 |
| O: | 3.66 in | B: | 8.5 |
| BE: | 0.38 in |
Technical Specifications
| Assembly: | BMQ-D | Output RPM: | 233 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 8.863 | Output Key: | 5/16 X 2.63 |
| Thrust Rating - output shaft: | 1869 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Series Code: | GRL |
| Output Diameter (in): | 1.375 in | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| Weight: | 75.00 LB |

