Grove Gear GRL8320287.00 - GRL-BMQ832-80-D-180
Part #:GRL8320287.00
Catalog #:GRL-BMQ832-80-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | G: | 2 |
| K: | 3.75 in | AK: | 8.5 |
| I: | 5.02 in | D: | 3.5 |
| Center Distance (in): | 3.25 in | RQ: | 5.81 in |
| N: | 7.06 | LQ1: | 6.34 in |
| H-Tap size: | 7/16-14 UNC in | T: | 1.375 |
| B: | 8.5 | A: | 5.75 |
| O*: | 3.42 in | BE1: | 0.5 in |
| TAP Depth: | 0.88 in | BF: | 0.53 |
| C: | 9.38 in | BD: | 9 |
| AJ: | 7.25 | J: | 7.5 in |
| O: | 3.66 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Output Shaft Direction: | Double | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.375 in | Output RPM: | 21 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | GRL | Assembly: | BMQ-D |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Key: | 5/16 X 2.63 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.03 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2000 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

