Grove Gear GRL8320288.00 - GRL-BMQ832-100-D-180
Part #:GRL8320288.00
Catalog #:GRL-BMQ832-100-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 5.81 in |
| I: | 5.02 in | O: | 3.66 in |
| B: | 8.5 | BD: | 9 |
| J: | 7.5 in | BF: | 0.53 |
| AJ: | 7.25 | D: | 3.5 |
| T: | 1.375 | C: | 9.38 in |
| N: | 7.06 | H-Tap size: | 7/16-14 UNC in |
| O*: | 3.42 in | F: | 4 |
| A: | 5.75 | BE1: | 0.5 in |
| LQ1: | 6.34 in | K: | 3.75 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| TAP Depth: | 0.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.691 | Output Diameter (in): | 1.375 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 100:1 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Key: | 5/16 X 2.63 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | D | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17 | Output Shaft Direction: | Double |
| Product Type: | Right Angle | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Series Code: | GRL | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | BMQ-D | Gear Type: | Worm |
| Series: | GRL Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

