Grove Gear GRL8320293.00 - GRL-BMQ832-20-L-210
Part #:GRL8320293.00
Catalog #:GRL-BMQ832-20-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | F: | 4 |
| H-Tap size: | 7/16-14 UNC in | B: | 8.5 |
| Center Distance (in): | 3.25 in | G: | 2 |
| RQ: | 6.25 in | D: | 3.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 6.75 in |
| TAP Depth: | 0.88 in | K: | 3.75 in |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.375 | O: | 3.66 in |
| I: | 5.02 in | N: | 7.06 |
| C: | 9.38 in | A: | 5.75 |
Technical Specifications
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Left |
| Series Code: | GRL | Output Diameter (in): | 1.375 in |
| Motor Frame Size: | 210 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Assembly: | BMQ-L |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Key: | 5/16 X 2.63 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Output RPM: | 87 | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.18 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3267 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

