Grove Gear GRL8320296.00 - GRL-BMQ832-40-L-210
Part #:GRL8320296.00
Catalog #:GRL-BMQ832-40-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | BE1: | 0.5 in |
| RQ: | 6.25 in | T: | 1.375 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BF: | 0.53 | LQ1: | 6.75 in |
| K: | 3.75 in | BD: | 9 |
| O: | 3.66 in | D: | 3.5 |
| J: | 7.5 in | TAP Depth: | 0.88 in |
| N: | 7.06 | F: | 4 |
| C: | 9.38 in | G: | 2 |
| H-Tap size: | 7/16-14 UNC in | A: | 5.75 |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | Left |
| Ratio: | 40:1 | Service Factor: | 1 |
| Series Code: | GRL | Output Key: | 5/16 X 2.63 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | BMQ-L | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Output RPM: | 43 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 1.375 in | Series: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 2.926 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3303 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

