Grove Gear GRL8320298.00 - GRL-BMQ832-60-L-210
Part #:GRL8320298.00
Catalog #:GRL-BMQ832-60-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| LQ1: | 6.75 in | G: | 2 |
| AK: | 8.5 | BF: | 0.53 |
| RQ: | 6.25 in | O: | 3.66 in |
| T: | 1.375 | C: | 9.38 in |
| H-Tap size: | 7/16-14 UNC in | B: | 8.5 |
| N: | 7.06 | K: | 3.75 in |
| BE1: | 0.5 in | A: | 5.75 |
| J: | 7.5 in | BD: | 9 |
| TAP Depth: | 0.88 in | AJ: | 7.25 |
| F: | 4 | D: | 3.5 |
Technical Specifications
| Output Key: | 5/16 X 2.63 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-L | Output Shaft Direction: | Left |
| Thrust Rating - output shaft: | 2574 | Ratio: | 60:1 |
| Motor Frame Size: | 210 | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | L |
| Output RPM: | 29 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.114 |
| Product Type: | Right Angle | Output Diameter (in): | 1.375 in |
| Series Code: | GRL | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3274 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

