Grove Gear GRL8320300.00 - GRL-BMQ832-100-L-210
Part #:GRL8320300.00
Catalog #:GRL-BMQ832-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.06 | RQ: | 6.25 in |
| T: | 1.375 | K: | 3.75 in |
| C: | 9.38 in | H-Tap size: | 7/16-14 UNC in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| G: | 2 | J: | 7.5 in |
| D: | 3.5 | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 6.75 in |
| F: | 4 | O: | 3.66 in |
| B: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | TAP Depth: | 0.88 in |
| BD: | 9 | A: | 5.75 |
Technical Specifications
| Output Diameter (in): | 1.375 in | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Center Distance (in): | 3.25 |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 5/16 X 2.63 | Input HP @ 1750 RPM: | 0.691 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-L | Product Type: | Right Angle |
| Series Code: | GRL | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | GRL Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Left | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Output RPM: | 17 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 210 |
| Input Bore (C Face): | 1.375 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

