Grove Gear GRL8320306.00 - GRL-BMQ832-25-R-210
Part #:GRL8320306.00
Catalog #:GRL-BMQ832-25-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2 |
| T: | 1.375 | O: | 3.66 in |
| A: | 5.75 | D: | 3.5 |
| K: | 3.75 in | N: | 7.06 |
| TAP Depth: | 0.88 in | AJ: | 7.25 |
| BF: | 0.53 | J: | 7.5 in |
| C: | 9.38 in | BD: | 9 |
| B: | 8.5 | I: | 5.02 in |
| H-Tap size: | 7/16-14 UNC in | AK: | 8.5 |
| Center Distance (in): | 3.25 in | RQ: | 6.25 in |
| LQ1: | 6.75 in | F: | 4 |
Technical Specifications
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Right |
| Output Diameter (in): | 1.375 in | Series Code: | GRL |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Output Key: | 5/16 X 2.63 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Assembly: | BMQ-R |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | R | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series: | GRL Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.373 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

