Grove Gear GRL8320308.00 - GRL-BMQ832-40-R-210
Part #:GRL8320308.00
Catalog #:GRL-BMQ832-40-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | O: | 3.66 in |
| F: | 4 | T: | 1.375 |
| BD: | 9 | N: | 7.06 |
| LQ1: | 6.75 in | G: | 2 |
| D: | 3.5 | K: | 3.75 in |
| C: | 9.38 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| RQ: | 6.25 in | A: | 5.75 |
| I: | 5.02 in | TAP Depth: | 0.88 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 8.5 | H-Tap size: | 7/16-14 UNC in |
Technical Specifications
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 2.926 |
| Output RPM: | 43 | Output Shaft Direction: | Right |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Series: | GRL Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.375 in |
| Series Code: | GRL | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Output Key: | 5/16 X 2.63 | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | BMQ-R | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 3303 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 75.00 LB |

