Grove Gear GRL8320314.00 - GRL-BMQ832-7.5-D-210
Part #:GRL8320314.00
Catalog #:GRL-BMQ832-7.5-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | A: | 5.75 |
| K: | 3.75 in | B: | 8.5 |
| F: | 4 | LQ1: | 6.75 in |
| AK: | 8.5 | I: | 5.02 in |
| G: | 2 | Center Distance (in): | 3.25 in |
| RQ: | 6.25 in | D: | 3.5 |
| BD: | 9 | C: | 9.38 in |
| BF: | 0.53 | N: | 7.06 |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16-14 UNC in |
| O*: | 3.42 in | AJ: | 7.25 |
| O: | 3.66 in | T: | 1.375 |
| J: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | GRL |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 8.863 | Output Diameter (in): | 1.375 in |
| Assembly: | BMQ-D | Output Shaft Direction: | Double |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Output Key: | 5/16 X 2.63 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1869 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 210 | Output RPM: | 233 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2232 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 75.00 LB |

