Grove Gear GRL8320317.00 - GRL-BMQ832-20-D-210
Part #:GRL8320317.00
Catalog #:GRL-BMQ832-20-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | LQ1: | 6.75 in |
| B: | 8.5 | RQ: | 6.25 in |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| BD: | 9 | O*: | 3.42 in |
| K: | 3.75 in | N: | 7.06 |
| AK: | 8.5 | D: | 3.5 |
| O: | 3.66 in | F: | 4 |
| A: | 5.75 | T: | 1.375 |
| TAP Depth: | 0.88 in | BF: | 0.53 |
| AJ: | 7.25 | I: | 5.02 in |
| G: | 2 | H-Tap size: | 7/16-14 UNC in |
| BE1: | 0.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | GRL Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output RPM: | 87 |
| Output Shaft Direction: | Double | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 210 | Assembly: | BMQ-D |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 5.18 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.375 in |
| Output Key: | 5/16 X 2.63 | Series Code: | GRL |
| Shaft Seal Material: | Viton | Series: | GRL Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 3267 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

