Grove Gear GRL8320318.00 - GRL-BMQ832-25-D-210
Part #:GRL8320318.00
Catalog #:GRL-BMQ832-25-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 7/16-14 UNC in | T: | 1.375 |
| O: | 3.66 in | BD: | 9 |
| BE1: | 0.5 in | RQ: | 6.25 in |
| G: | 2 | F: | 4 |
| LQ1: | 6.75 in | I: | 5.02 in |
| C: | 9.38 in | O*: | 3.42 in |
| N: | 7.06 | Center Distance (in): | 3.25 in |
| TAP Depth: | 0.88 in | J: | 7.5 in |
| B: | 8.5 | K: | 3.75 in |
| D: | 3.5 | BF: | 0.53 |
| AK: | 8.5 | A: | 5.75 |
| AJ: | 7.25 |
Technical Specifications
| Product Line: | GRL Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 5/16 X 2.63 |
| Output Shaft Direction: | Double | Input HP @ 1750 RPM: | 4.373 |
| Ratio: | 25:1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | GRL Series - Ironman Worm Gear Reducers | Series Code: | GRL |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Motor Frame Size: | 210 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | D | Output RPM: | 70 |
| Output Diameter (in): | 1.375 in | Assembly: | BMQ-D |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3360 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 75.00 LB |

